Energy Saving Supporting DevicesMES3-255C-DM-CN Specifications
Specifications
Type | ||
Model | ||
Model name | ||
Language | ||
Demand function | ||
Connection device | CC-Link terminal device | |
MODBUS terminal device | ||
MITSUBISHI PLC, GOT | ||
Number of measuring points | Measuring points | |
Number of operation measuring points | ||
Virtual measuring points | ||
Specific consumption measuring points | ||
Connection point output | ||
Demand monitoring | Receiving demand | |
Receiving electric energy | ||
Data saving function * CSV format | Zoom (every 1min) data | |
Zoom (every 5min) data | ||
Daily data (on the hour or every 30min) | ||
Monthly data (specified time (00min) once a day) | ||
Yearly data (specified time (00min) once a month) | ||
Virtual measuring point data (daily) | ||
Virtual measuring point data (monthly) | ||
Virtual measuring point data (yearly) | ||
Specific consumption measuring point data (daily) | ||
Specific consumption measuring point data (monthly) | ||
Specific consumption measuring point data (yearly) | ||
Equipment data (daily) | ||
Operating history data | ||
System log | ||
Demand data (daily) | ||
Demand data (monthly (daily maximum)) | ||
Demand data (yearly (monthly maximum)) | ||
Demand alarm/Control log | ||
Display function | Real-time | Demand monitor |
Current value monitor | ||
Connection point output monitor | ||
Graph display | Demand trend graph | |
Measuring point comparison graph | ||
Daily comparison graph | ||
Specific consumption graph | ||
Equipment graph | ||
Data file | ||
Equipment values list | ||
Monitoring functions | Email notification function | |
Connection point output | ||
Power supply section | Auxiliary power input | |
Consumption VA | ||
Inrush current | ||
Allowable momentary power interruption time | ||
Withstand voltage | ||
Insulation resistance | ||
Operating ambient temperature&humidity | ||
Storage ambient temperature&humidity | ||
Installation area | ||
Weight | ||
Fuse | ||
Server section | Ethernet | |
Clock accuracy | 0 to 55 ºC | |
25 ºC | ||
Power-interruption backup | Backup data | |
Battery | ||
Contact output section | Number of output points | |
Contact output | ||
Insulation method | ||
Rated switching voltage/current | ||
Min. switching load | ||
Max. switching load | ||
Life | ||
Demand surveillance section | Pulse input/Time limit synchronism signal input | Dedicated detection CT |
Pulse detector | ||
Power frequency input | ||
Contact output (1 point) | ||
Standard specification | ||
PC | OS (basic software) | |
CPU | ||
Memory*1 | ||
Hard disk*1 | ||
CD drive | ||
Display resolution | ||
Display color | ||
Input device | ||
External interface | ||
Web browser*2 | ||
Tablet*3 | OS | |
Web browser*4 |
Energy Saving Supporting Devices |
Energy-saving Data Collecting Server EcoWebServerIII |
Chinese |
○ |
Number of remote I/O stations ≦ 64, Number of remote device stations ≦ 42, Number of local stations ≦ 26 |
Number of MODBUS TCP terminal ≦ 255 Number of MODBUS RTU terminals ≦ 31 for each gateway Number of total MODBUS terminals ≦ 255 |
MC protocol connection (LAN CH2 used) * device read/write CC-Link unit (local) connection * device read |
255 points |
32 points (includes 255 measuring points) |
128 points |
64 points |
32 points |
2 points (fixed) whole day, timeframe 1-10 |
2 points (fixed) whole day, timeframe 1-10 |
62-day amount |
14-day amount |
186-day amount |
60-month amount |
5-year amount |
186-day amount |
60-month amount |
5-year amount |
186-day amount |
60-month amount |
5-year amount |
186-day amount |
64KB x 4 files |
256KB x 8 files |
186-day amount |
60-month amount |
5-year amount |
128KB x 62 files |
・Displays current time limit demand load curve ・Displays graph of same day demand results |
The current value of the specified measuring points are displayed in the units registered for groups and display lists Displays differential display mode function/differential values for specified measuring points (time differential: amount used from previous hour to present time, daily differential/monthly differential: amount used from previous summary time to present) |
Displays connecting point output status |
Displays demand trend graph |
Displays comparison of multiple measuring point data for specified display intervals/time displayed |
Displays comparison of specified measuring points for desired data |
Displays graph after dividing energy volume by number produced |
Displays graph of equipment efficiency, number of defects and equipment energy volume |
Download measuring point data, virtual measuring point data, specific consumption data, equipment data, operating history data, system log, demand data*, alarms/control log* (*only for products with demand monitoring functions) |
Displays measuring points, connection point output and content of e-mail notifications set for EcoWebServerIII. |
Transmits main unit error notifications, periodic notifications, upper/lower limit notifications, operating status notifications, specific consumption objective value notifications, energy plan value notifications and demand notifications* to the specified SMTP Server (*only for products with demand monitoring functions) |
Outputs connection points for EcoWebServerIII connection point output module or combined CC-Link input/output module |
100 to 240 V AC (+10%, -15%) 50/60 Hz (±5%) |
34 VA (at 110 V AC) / 46 VA (at 220 V AC) |
20 A, 8ms or less |
20 ms or less (100 V AC or higher) |
Between all input/LG terminals and all output terminals 2,830V rms AC/3 cycles (altitude: 2,000 m) |
10 MΩ or more by 500 V DC insulation tester at the same locations as for withstand voltage |
0 to 55 ºC 5 to 95% RH, Daily average temperature exceeds 35 ºC |
-25 to + 75 ºC 5 to 95% RH |
Inside a control panel |
1.25 kg (With demand) |
Built-in (unreplaceable by user) |
Interface: 2 ports (10BASE-T 100BASE-TX) Transmission method: Baseband Cascade connection limit: 4 levels max. (10BASE-T), 2 levels max. (100BASE-TX) Max. segment length: 100 m Compatible connector: RJ45 Function supported: Autonegotiation (10BASE-T/100BASE-TX automatically detected) Auto MDIX function (straight/crossover cable automatically detected) |
Additional difference of ±0.5 seconds can be produced during power outages. |
Additional difference of ±0.5 seconds can be produced during power outages. |
Clock, Measured data for the last 1 hour, Backed up by nonvolatile memory (CompactFlash memory card), Setting values, Measured data except for the last 1 hour |
Type: Lithium manganese dioxide primary battery Initial voltage: 3.0 V Nominal current: 1800 mAh Life when in storage: 5 years at room temperature (actual service value) |
16 points |
A switch type |
Relay Insulation |
24 V DC 2 A (resistance load) 240 V AC 2 A (COSφ=1) /1 point, 8 A / 1 common |
5 V DC, 1 mA |
264 V AC 2 A, 125 V DC 2 A |
Mechanical: 20,000,000 times or more, electrical: 100,000 times or more at rated switching voltage/current |
Number of pulses: 50000 pulses/kWh Distance: 100 m or below (dedicated cable) |
Signal type: No-voltage normally-open contact/Open collector Number of pulses: 50000, 12500, 10000, 2000 Pulse conditions: Pulse width, Pulse interval |
100-110 V AC, -15% +10%, 50/60 Hz |
No-voltage normally-closed contact, 250 V AC 1 A, 30 V DC 1 A |
CE, UL, Chinese RoHS *KC is for profit. |
Microsoft® Windows® 8.1 Pro (32-bit or 64-bit) Microsoft® Windows® 10 Pro (32bit, 64bit) |
1 GHz or higher Pentium® processor, or compatible microprocessor (DOS/V compatible) |
1 GB or more |
Save data collected by EcoWebServerIII to PC, enough disk space for the data is required |
One or more drives (required to install the setting software) |
1,280 x 1,024 pixels or more |
65,536 colors or more |
A mouse and a keyboard |
10BASE-T / 100BASE-TX Memory card reader (when writing / reading / confirming a project via drive by setting software) |
Internet Explorer® 11 (32-bit) Microsoft Edge Google Chrome |
Android6.0, iOS10 |
Google Chrome, Safari |
(*1)Note that the required memory and free capacity of hard disk very depending on the system environment.
(*2)Operation check for Microsoft Edge is done in version 38. Operation check for Google Chrome is done in version 54.
(*3)Tablet is only for browsing the web screen. Setting software cannot be used on the tablet.
(*4)Operation check for Google Chrome is done in version 54. Operation check for Safari is done in version 10.